??
CAD model selection
24351681 0217 460 500 23.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0217 - Merkel® U-Ring
Bill of material
24351681 0217 460 500 23.9
ARTIKELNR
Item no.
24351681
WS
Material
80 NBR B246
DD
d
460.0 mm
D
500.0 mm
NUT
Groove
H
23.9 mm
S
20.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.