??
CAD model selection
24353379 P9 1020 1050 27
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 9 - Merkel® Double wiper
Bill of material
24353379 P9 1020 1050 27
ARTIKELNR
Item no.
24353379
DD
d
1020.0 mm
D
1050.0 mm
NUT
Groove
L
18.0 mm
H
27.0 mm
D1
1035.0 mm
L1
27.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.