??
CAD model selection
24354748 PU82 105 112.8 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24354748 PU82 105 112.8 5
ARTIKELNR
Item no.
24354748
DD
d
105.0 mm
D
112.8 mm
NUT
Groove
S
3.90 mm
H
5.0 mm
L
5.8 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.