??
CAD model selection
24354812 P8 680 695 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 8 - Merkel® Double wiper
Bill of material
24354812 P8 680 695 13
ARTIKELNR
Item no.
24354812
WS
Material
85 NBR B247
DD
d
680.0 mm
D
695.0 mm
NUT
Groove
H
13.0 mm
L
6.5 mm
P
Profile
7.5 mm
D1
Inside diameter
692.0 mm
D2
Cord diameter
687.0 mm
L1
9.5 mm
L2
12.5 mm
R3
1.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.