??
CAD model selection
24355372 L27 125 108 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 27 - Merkel® Compact seal
Bill of material
24355372 L27 125 108 14
ARTIKELNR
Item no.
24355372
DD
Dimensions d
108.0 mm
D
Dimensions
125.0 mm
NUT
Groove
H
Dimensions
13.4 mm
L
Dimensions
14.0 mm
P
Profile
8.5 mm
C
8.0 mm
R1
0.5 mm
Download CAD models
Previews - 3D