??
CAD model selection
24357188 Rotomatic M 16 680 652 2 PTFE GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 16 - Merkel® Rotomatic
Bill of material
24357188 Rotomatic M 16 680 652 2 PTFE GM201
ARTIKELNR
Item no.
24357188
WS
Material
PTFE GM201
DD
d
652.0 mm
D
680.0 mm
NUT
Groove
R1
2.0 mm
L
9.5 mm
C
12.0 mm
P
Profile
14.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.