??
CAD model selection
24357237 TM 20 320 340 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24357237 TM 20 320 340 14.6
ARTIKELNR
Item no.
24357237
WS
Material
95 AU V142
DD
Dimensions d
320.0 mm
D
Dimensions
340.0 mm
NUT
Groove
H
Dimensions
14.6 mm
L
Dimensions
16.0 mm
P
Profile
10.0 mm
C
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.