??
CAD model selection
24358280 PT2 130 152.2 13.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 2 - Merkel® Double wiper
Bill of material
24358280 PT2 130 152.2 13.5
ARTIKELNR
Item no.
24358280
DD
d
130.0 mm
D
152.2 mm
NUT
Groove
H
13.5 mm
L
6.3 mm
L1
4.2 mm
D1
140.7 mm
P
Profile
11.1 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.