??
CAD model selection
24359031 PU 83 135 145 7.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24359031 PU 83 135 145 7.3
ARTIKELNR
Item no.
24359031
DD
d
135.0 mm
D
145.0 mm
NUT
Groove
S
5.0 mm
H
7.3 mm
L
8.4 mm
C
4.5 mm
ORING
O-Ring
5.70 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.