??
CAD model selection
24359080 PU82 16 21 4.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24359080 PU82 16 21 4.2
ARTIKELNR
Item no.
24359080
DD
d
16.0 mm
D
21.0 mm
NUT
Groove
S
2.50 mm
H
4.2 mm
L
5.0 mm
C
3.0 mm
ORING
O-Ring
3.00 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.