??
CAD model selection
24359549 TM 20 320 350 22.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24359549 TM 20 320 350 22.8
ARTIKELNR
Item no.
24359549
WS
Material
95 AU V142
DD
Dimensions d
320.0 mm
D
Dimensions
350.0 mm
NUT
Groove
H
Dimensions
22.8 mm
L
Dimensions
25.0 mm
P
Profile
15.0 mm
C
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.