??
CAD model selection
24359550 TM 20 320 360 29.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24359550 TM 20 320 360 29.1
ARTIKELNR
Item no.
24359550
WS
Material
95 AU V142
DD
Dimensions d
320.0 mm
D
Dimensions
360.0 mm
NUT
Groove
H
Dimensions
29.1 mm
L
Dimensions
32.0 mm
P
Profile
20.0 mm
C
14.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.