??
CAD model selection
24359554 TM 20 950 975 18.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24359554 TM 20 950 975 18.2
ARTIKELNR
Item no.
24359554
WS
Material
93 AU V168
DD
Dimensions d
950.0 mm
D
Dimensions
975.0 mm
NUT
Groove
H
Dimensions
18.2 mm
L
Dimensions
20.0 mm
P
Profile
12.5 mm
C
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.