??
CAD model selection
24359666 OMS-S 970 1010 18.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S - Merkel® Omegat
Bill of material
24359666 OMS-S 970 1010 18.7
ARTIKELNR
Item no.
24359666
WS
Material
PTFE GM270
DD
Dimensions d
970.0 mm
D
Dimensions
1010.0 mm
NUT
Groove
H
Dimensions
18.7 mm
L
Dimensions
20.0 mm
P
Profile
20.0 mm
C
12.0 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.