??
CAD model selection
24359724 T20 280 300 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24359724 T20 280 300 15
ARTIKELNR
Item no.
24359724
DD
Dimensions d
280.0 mm
D
Dimensions
300.0 mm
NUT
Groove
H
Dimensions
15.0 mm
L
Dimensions
16.5 mm
P
Profile
10.0 mm
C
6.0 mm
R1
Radius
0.6 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.