??
CAD model selection
24359748 TM 20 360 400 29.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24359748 TM 20 360 400 29.1
ARTIKELNR
Item no.
24359748
WS
Material
93 AU V168
DD
Dimensions d
360.0 mm
D
Dimensions
400.0 mm
NUT
Groove
H
Dimensions
29.1 mm
L
Dimensions
32.0 mm
P
Profile
20.0 mm
C
14.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.