??
CAD model selection
24359750 TM 20 380 400 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24359750 TM 20 380 400 14.6
ARTIKELNR
Item no.
24359750
WS
Material
95 AU V142
DD
Dimensions d
380.0 mm
D
Dimensions
400.0 mm
NUT
Groove
H
Dimensions
14.6 mm
L
Dimensions
16.0 mm
P
Profile
10.0 mm
C
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.