??
CAD model selection
24359789 TM 20 900 950 36.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
24359789 TM 20 900 950 36.4
ARTIKELNR
Item no.
24359789
WS
Material
93 AU V168
DD
Dimensions d
900.0 mm
D
Dimensions
950.0 mm
NUT
Groove
H
Dimensions
36.4 mm
L
Dimensions
40.0 mm
P
Profile
25.0 mm
C
16.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.