??
CAD model selection
24360191 T20 102 117 10.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24360191 T20 102 117 10.9
ARTIKELNR
Item no.
24360191
DD
Dimensions d
102.0 mm
D
Dimensions
117.0 mm
NUT
Groove
H
Dimensions
10.9 mm
L
Dimensions
12.0 mm
P
Profile
7.5 mm
C
5.5 mm
R1
Radius
0.4 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.