??
CAD model selection
24360742 PU 83 715 730 10.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24360742 PU 83 715 730 10.7
ARTIKELNR
Item no.
24360742
DD
d
715.0 mm
D
730.0 mm
NUT
Groove
S
7.5 mm
H
10.7 mm
L
12.2 mm
C
6.0 mm
ORING
O-Ring
8.40 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.