??
CAD model selection
24360955 PT2 500 533 18.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 2 - Merkel® Double wiper
Bill of material
24360955 PT2 500 533 18.4
ARTIKELNR
Item no.
24360955
DD
d
500.0 mm
D
533.0 mm
NUT
Groove
H
18.4 mm
L
8.1 mm
L1
6.3 mm
D1
515.1 mm
P
Profile
16.5 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.