??
CAD model selection
24361028 T20 300 330 21.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24361028 T20 300 330 21.8
ARTIKELNR
Item no.
24361028
DD
Dimensions d
300.0 mm
D
Dimensions
330.0 mm
NUT
Groove
H
Dimensions
21.8 mm
L
Dimensions
24.0 mm
P
Profile
15.0 mm
C
7.5 mm
R1
Radius
0.8 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.