??
CAD model selection
24361201 PU82 35 39.5 3.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24361201 PU82 35 39.5 3.8
ARTIKELNR
Item no.
24361201
DD
d
35.0 mm
D
39.5 mm
NUT
Groove
S
2.25 mm
H
3.8 mm
L
4.5 mm
C
3.0 mm
ORING
O-Ring
2.62 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.