??
CAD model selection
24361263 PU 83 813 830 15.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24361263 PU 83 813 830 15.6
ARTIKELNR
Item no.
24361263
DD
d
813.0 mm
D
830.0 mm
NUT
Groove
S
8.5 mm
H
15.6 mm
L
16.3 mm
C
7.0 mm
ORING
O-Ring
10.00 mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.