??
CAD model selection
24361314 L27 63 51 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 27 - Merkel® Compact seal
Bill of material
24361314 L27 63 51 10
ARTIKELNR
Item no.
24361314
DD
Dimensions d
51.0 mm
D
Dimensions
63.0 mm
NUT
Groove
H
Dimensions
9.0 mm
L
Dimensions
10.0 mm
P
Profile
6.0 mm
C
6.0 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.