??
CAD model selection
24361315 L27 80 63 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 27 - Merkel® Compact seal
Bill of material
24361315 L27 80 63 14
ARTIKELNR
Item no.
24361315
DD
Dimensions d
63.0 mm
D
Dimensions
80.0 mm
NUT
Groove
H
Dimensions
13.4 mm
L
Dimensions
14.0 mm
P
Profile
8.5 mm
C
8.0 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.