??
CAD model selection
24361319 L27 180 155 19
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 27 - Merkel® Compact seal
Bill of material
24361319 L27 180 155 19
ARTIKELNR
Item no.
24361319
DD
Dimensions d
155.0 mm
D
Dimensions
180.0 mm
NUT
Groove
H
Dimensions
18.4 mm
L
Dimensions
19.0 mm
P
Profile
12.5 mm
C
10.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.