??
CAD model selection
24361426 0216 1070 1120 31
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0216 - Merkel® U-Ring
Bill of material
24361426 0216 1070 1120 31
ARTIKELNR
Item no.
24361426
WS
Material
80 NBR B246
DD
d
1070.0 mm
D
1120.0 mm
NUT
Groove
H
31.0 mm
S
25.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.