??
CAD model selection
24361684 T20 306 331 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24361684 T20 306 331 20
ARTIKELNR
Item no.
24361684
DD
Dimensions d
306.0 mm
D
Dimensions
331.0 mm
NUT
Groove
H
Dimensions
20.0 mm
L
Dimensions
22.0 mm
P
Profile
12.5 mm
C
6.5 mm
R1
Radius
0.8 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.