??
CAD model selection
24361922 Rotomatic M 16 780 752 2 PTFE GM201
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 16 - Merkel® Rotomatic
Bill of material
24361922 Rotomatic M 16 780 752 2 PTFE GM201
ARTIKELNR
Item no.
24361922
WS
Material
PTFE GM201
DD
d
752.0 mm
D
780.0 mm
NUT
Groove
R1
2.0 mm
L
9.5 mm
C
13.0 mm
P
Profile
14.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.