??
CAD model selection
24362271 Rotomatic M15 280 301 1.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
24362271 Rotomatic M15 280 301 1.2
ARTIKELNR
Item no.
24362271
DD
d
280.0 mm
D
301.0 mm
NUT
Groove
R1
1.2 mm
L
8.1 mm
C
7.0 mm
P
Profile
10.50 mm
WS
Material
GM201/NBR
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.