??
CAD model selection
24362417 PU82 50 58 5.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24362417 PU82 50 58 5.6
ARTIKELNR
Item no.
24362417
DD
d
50.0 mm
D
58.0 mm
NUT
Groove
S
4.00 mm
H
5.6 mm
L
6.4 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.