??
CAD model selection
24362518 PU 83 130.4 140 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24362518 PU 83 130.4 140 6.6
ARTIKELNR
Item no.
24362518
DD
d
130.4 mm
D
140.0 mm
NUT
Groove
S
4.8 mm
H
6.6 mm
L
7.7 mm
C
4.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.