??
CAD model selection
24362541 T44 138 160 28.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 44 - Merkel® Compact seal
Bill of material
24362541 T44 138 160 28.5
ARTIKELNR
Item no.
24362541
WS
Material
93 AU V167
DD
d
138.0 mm
D
160.0 mm
NUT
Groove
H
28.5 mm
S
11.0 mm
Download CAD models
Previews - 3D