??
CAD model selection
24362636 P6 800 830 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24362636 P6 800 830 25
ARTIKELNR
Item no.
24362636
DD
d
800.0 mm
D
830.0 mm
NUT
Groove
H
25.0 mm
WS
Material
85 FKM K664
L
15.2 mm
D1
815.0 mm
P
Profile
15.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.