??
CAD model selection
24363063 SB 1295.4 1303.4 24.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24363063 SB 1295.4 1303.4 24.5
ARTIKELNR
Item no.
24363063
D
d
1295.4 mm
DF
1303.4 mm
NUT
Groove
DF1
1297.9 mm
L
25.0 mm
H
24.5 mm
P
Profile
4 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.