??
CAD model selection
24366949 T20 304.8 330.2 18.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24366949 T20 304.8 330.2 18.1
ARTIKELNR
Item no.
24366949
DD
Dimensions d
304.8 mm
D
Dimensions
330.2 mm
NUT
Groove
H
Dimensions
18.1 mm
L
Dimensions
19.8 mm
P
Profile
12.7 mm
C
7.5 mm
R1
Radius
0.8 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.