??
CAD model selection
24367430 PT2 102 123.8 13.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PT 2 - Merkel® Double wiper
Bill of material
24367430 PT2 102 123.8 13.5
ARTIKELNR
Item no.
24367430
DD
d
102.0 mm
D
123.8 mm
NUT
Groove
H
13.5 mm
L
6.3 mm
L1
4.2 mm
D1
112.3 mm
P
Profile
10.9 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.