??
CAD model selection
24367566 PU 83 32.8 40 2.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
24367566 PU 83 32.8 40 2.8
ARTIKELNR
Item no.
24367566
DD
d
32.8 mm
D
40.0 mm
NUT
Groove
S
3.6 mm
H
2.8 mm
L
3.4 mm
C
3.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.