??
CAD model selection
24367583 PU82 110 117 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24367583 PU82 110 117 4
ARTIKELNR
Item no.
24367583
DD
d
110.0 mm
D
117.0 mm
NUT
Groove
S
3.50 mm
H
4.0 mm
L
4.7 mm
C
3.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.