??
CAD model selection
24367996 T42 143 160 18.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 42 - Merkel® Compact seal
Bill of material
24367996 T42 143 160 18.5
ARTIKELNR
Item no.
24367996
WS
Material
93 AU V167
DD
d
143.0 mm
D
160.0 mm
NUT
Groove
H
18.5 mm
S
8.5 mm
Download CAD models
Previews - 3D