??
CAD model selection
24369684 PU82 320 333.4 8.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24369684 PU82 320 333.4 8.6
ARTIKELNR
Item no.
24369684
DD
d
320.0 mm
D
333.4 mm
NUT
Groove
S
6.70 mm
H
8.6 mm
L
10.0 mm
C
6.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.