??
CAD model selection
24370625 PU82 160 168.6 7.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24370625 PU82 160 168.6 7.8
ARTIKELNR
Item no.
24370625
DD
d
160.0 mm
D
168.6 mm
NUT
Groove
S
4.30 mm
H
7.8 mm
L
9.0 mm
C
4.0 mm
ORING
O-Ring
5.33 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.