??
CAD model selection
24370692 L27 250 225 19
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 27 - Merkel® Compact seal
Bill of material
24370692 L27 250 225 19
ARTIKELNR
Item no.
24370692
DD
Dimensions d
225.0 mm
D
Dimensions
250.0 mm
NUT
Groove
H
Dimensions
18.4 mm
L
Dimensions
19.0 mm
P
Profile
12.5 mm
C
10.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.