??
CAD model selection
24371571 PU82 1155 1177.4 12.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24371571 PU82 1155 1177.4 12.4
ARTIKELNR
Item no.
24371571
DD
d
1155.0 mm
D
1177.4 mm
NUT
Groove
S
11.20 mm
H
12.4 mm
L
14.0 mm
C
9.0 mm
ORING
O-Ring
mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.