??
CAD model selection
24372694 OMK-ES 550 515 17.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
24372694 OMK-ES 550 515 17.5
ARTIKELNR
Item no.
24372694
WS
Material
NBR-GM201
DD
Dimension d
515.0 mm
D
Dimension
550.0 mm
NUT
Groove
H
Dimension
17.5 mm
L
Dimension
16.4 mm
P
Profile
17.5 mm
R1
max.
1.2 mm
C
12.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.