??
CAD model selection
24373069 OMK-S 460 430 14.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-S - Merkel® OMEGAT
Bill of material
24373069 OMK-S 460 430 14.5
ARTIKELNR
Item no.
24373069
WS
Material
NBR-GM201
DD
Dimension d
430.0 mm
D
Dimension
460.0 mm
NUT
Groove
L
Dimension
15.0 mm
H
Dimension
14.5 mm
P
Profile
15.0 mm
R1
0.8 mm
C
12.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.