??
CAD model selection
24373629 KBK 40 35 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KBK - Merkel® Guide ring
Bill of material
24373629 KBK 40 35 15
ARTIKELNR
Item no.
24373629
D
40.0 mm
DF
35.0 mm
NUT
Groove
D1
38.4 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.5 mm
WS
Material
HGW HG517
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.