??
CAD model selection
24374793 T20 100 120 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24374793 T20 100 120 12
ARTIKELNR
Item no.
24374793
DD
Dimensions d
100.0 mm
D
Dimensions
120.0 mm
NUT
Groove
H
Dimensions
12.0 mm
L
Dimensions
13.2 mm
P
Profile
10.0 mm
C
6.0 mm
R1
Radius
0.6 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.