??
CAD model selection
24375318 SBK 360 368 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
24375318 SBK 360 368 25
ARTIKELNR
Item no.
24375318
WS
Material
HGW HG600
DD
d
360.0 mm
DF
368.0 mm
NUT
Groove
D1
362.5 mm
L
25.0 mm
H
24.5 mm
P
Profile
4.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.